SCES987A June 2025 – September 2025 TXG4041 , TXG4042
PRODUCTION DATA
This device has 5MΩ typical integrated weak pull-downs for each input. This feature allows all inputs to be left floating without the concern for unstable outputs or increased current consumption. This also helps to reduce external component count for applications where not all channels are used or need to be fixed low. If an external pull-up is required, it must be no larger than 1MΩ to avoid contention with the 5MΩ internal pull-down.