SCES987A June   2025  – September 2025 TXG4041 , TXG4042

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Supply Current
    7. 5.7  Switching Characteristics, VCCA = 1.8 ± 0.15V
    8. 5.8  Switching Characteristics, VCCA = 2.5 ± 0.2V
    9. 5.9  Switching Characteristics, VCCA = 3.3 ± 0.3V
    10. 5.10 Switching Characteristics, VCCA = 5.0 ± 0.5V
    11. 5.11 Switching Characteristics: Tsk, TMAX
    12. 5.12 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
        1. 7.3.1.1 Inputs with Integrated Static Pull-Down Resistors
      2. 7.3.2 Balanced High-Drive CMOS Push-Pull Outputs
      3. 7.3.3 VCC Disconnect
      4. 7.3.4 Over-Voltage Tolerant Inputs
      5. 7.3.5 Glitch-Free Power Supply Sequencing
      6. 7.3.6 Negative Clamping Diodes
      7. 7.3.7 Fully Configurable Dual-Rail Design
      8. 7.3.8 Supports High-Speed Translation
      9. 7.3.9 AC Noise Rejection
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)(1) (2)
PARAMETER TEST CONDITIONS VCCA VCCB Operating free-air temperature (TA) UNIT
–40°C to 125°C
MIN TYP MAX
VOH High-level output voltage (3) IOH = –4.5mA 1.71V 1.71V 1.5 V
IOH = –8mA 2.3V 2.3V 2.0
IOH = –10mA 3V 3V 2.6
IOH = –12mA 4.5V 4.5V 4.0
VOL Low-level output voltage (4) IOL = 4.5mA 1.71V 1.71V 0.18 V
IOL = 8mA 2.3V 2.3V 0.33
IOL = 10mA 3V 3V 0.41
IOL = 12mA 4.5V 4.5V 0.49
VT+ Positive-going input-threshold voltage Data Inputs
(Ax, Bx)
(Referenced to VCCI)
1.71V 1.71V 1.14 V
2.3V 2.3V 1.42
3V 3V 1.74
4.5V 4.5V 2.47
5.5V 5.5V 2.97
VT+ Positive-going input-threshold voltage OE
(Referenced to VCCA or VCCB)
1.71V 1.71V 1.12 V
2.3V 2.3V 1.42
3V 3V 1.73
4.5V 4.5V 2.47
5.5V 5.5V 2.94
VT- Negative-going input-threshold voltage Data Inputs
(Ax, Bx)
(Referenced to VCCI)
1.71V 1.71V 0.52 V
2.3V 2.3V 0.76
3V 3V 1.09
4.5V 4.5V 1.77
5.5V 5.5V 2.28
VT- Negative-going input-threshold voltage OE
(Referenced to VCCA or VCCB)
1.71V 1.71V 0.46 V
2.3V 2.3V 0.76
3V 3V 1.04
4.5V 4.5V 1.86
5.5V 5.5V 2.5
ΔVT Input-threshold hysteresis
(VT+ – VT-)
Data Inputs
(Ax, Bx)
(Referenced to VCCI)
1.71V 1.71V 0.24 0.54 V
2.3V 2.3V 0.29 0.60
3V 3V 0.33 0.54
4.5V 4.5V 0.38 0.82
5.5V 5.5V 0.37 0.96
ΔVT Input-threshold hysteresis
(VT+ – VT-)
OE
(Referenced to VCCA or VCCB)
1.71V 1.71V 0.24 0.45 V
2.3V 2.3V 0.28 0.58
3V 3V 0.32 0.54
4.5V 4.5V 0.35 0.58
5.5V 5.5V 0.39 0.62
II Input leakage current Data Inputs
(Ax, Bx)
VI = VCCI or GND
1.71V – 5.5V 1.71V – 5.5V 1.6 µA
Ioff-float Floating supply Partial power down current A Port or B Port
VI = GND
Floating(5) 0V - 5.5V –2.5 2.5 µA
0V - 5.5V Floating(5) –2.5 2.5
IO Tri-state output Output current A or B Port:
VI = VCCA or VGNDA 
OE = GND
1.71V – 5.5V 1.1V – 5.5V –5 5 µA
Ci Control Input Capacitance VI = 3.3V or VGNDA 3.3V 3.3V 2 pF
Cio Data I/O Capacitance OE = GND, VO = 1.71V DC +1MHz -16dBm sine wave 3.3V 3.3V 5 pF
CGND Cap between grounds All channels combined
(VCC both sides are powered on)
49 pF
All channels combined
(VCC to GND shorted)
54 pF
Leakage Current Leakage between GndA to GndB All channels combined
(VCC to GND shorted)
1.71V – 5.5V 1.71V – 5.5V 45 nA
All channels combined
(VCC both sides are powered on and inputs are all low)
1.71V – 5.5V 1.71V – 5.5V 45 nA
All channels combined
(VCC both sides are powered on and inputs are all high)
1.71V – 5.5V 1.71V – 5.5V 33 µA
CMTI Common Mode Transient Immunity Input toggling at 100Mbps
Ground shift up to 40V
1.71V – 5.5V 1.71V – 5.5V 1 kV/µs
VUVLO+ Positive-Going Undervoltage Lockout Voltage A Supply 1.71V – 5.5V 1.55 V
B Supply 1.71V – 5.5V 1.55
VUVLO- Negative-Going Undervoltage Lockout Voltage A Supply 1.71V – 5.5V 1.36 V
B Supply 1.71V – 5.5V 1.36  
VUVLO_Hys Undervoltage Lockout Hysteresis A Supply 1.71V – 5.5V 36 147 mV
B Supply 1.71V – 5.5V 36 147
VCCI is the VCC associated with the input port and referenced to GNDA
VCCO is the VCC associated with the output port and referenced to GNDB
Tested at VI = VT+(MAX)
Tested at VI = VT-(MIN)
Floating is defined as a node that is both not actively driven by an external device and has leakage not exeeding 10nA