SCET011 September 2022 LSF0102 , PCA9306 , TXS0102
| Part Number | Automotive Qualified | Voltage Translation Range | Features |
|---|---|---|---|
| LSF0102-Q1 | ✓ | 0.95 V to 5.5 V to 0.95 V to 5.5 V |
Auto-bidirectional with open-drain support Flexible design with external pull-up resistors See Understanding the LSF family of bidirectional, multi-voltage level translators for detailed design instructions |
| LSF0102 | |||
| TXS0102-Q1 | ✓ | 1.65 V to 3.6 V to 2.3 V to 5.5 V |
Auto-bidirectional with open-drain support One-shot edge accelerators improve signal integrity Internal 10-kΩ pull-up resistors reduce external component count |
| TXS0102 | 1.2 V to 3.6 V to 1.65 V to 5.5 V |
For more I2C translation devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.