SCEU012A April 2018 – July 2021 SN74AVC4T245 , SN74AVC4T245-Q1 , SN74AXC1T45 , SN74AXC8T245
Table 3-1 lists the AXC-SMALLPKG1EVM bill of materials.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
| !PCB1 | 1 | Printed Circuit Board | SLHR011 | Any | ||
| C1, C2, C3, C4, C5, C6, C7, C8 | 8 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 | 0402 | 0402YC104KAT2A | AVX |
| J1, J2, J5, J6 | 4 | Header, 100mil, 3x2, Gold, TH | 3x2 Header | TSW-103-07-G-D | Samtec | |
| J3, J4 | 2 | Connector, SMB Jack, End launch, SMT | SMB End launch Jack, SMT | 131-3701-801 | Cinch Connectivity | |
| J9, J12, J15, J17 | 4 | Header, 100mil, 6x2, Gold, TH | 6x2 Header | TSW-106-07-G-D | Samtec | |
| J10, J11, J13, J14 | 4 | Header, 100mil, 4x2, Gold, TH | 4x2 Header | TSW-104-07-G-D | Samtec | |
| R2, R4, R10, R11, R13, R14 | 6 | 10k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
| R5, R6, R15, R16, R17, R19, R20, R21 | 8 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | ERJ-2GE0R00X | Panasonic |
| R22, R23, R24 | 3 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0JNEA | Vishay-Dale |
| U1 | 1 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs, DTQ0006A (X2SON-6) | DTQ0006A | SN74AXC1T45DTQR | Texas Instruments | |
| U2 | 1 | Single-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and Tri-State Outputs, DEA0006A (X2SON-6) | DEA0006A | SN74AXC1T45DEAR | Texas Instruments | |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J7, J8, J16, J18, J19, J20, J21, J22 | 0 | Connector, SMB Jack, End launch, SMT | SMB End launch Jack, SMT | 131-3701-801 | Cinch Connectivity | |
| R1, R3 | 0 | 0 | RES, 0, 5%, 0.063 W, 0402 | 0402 | ERJ-2GE0R00X | Panasonic |
| R7, R8, R25, R26, R27, R28 | 0 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0JNEA | Vishay-Dale |
| R9, R12, R18 | 0 | 10k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
| U3 | 0 | Quad-Bit Bus Transceiver with Configurable Voltage Translation and 3-State Outputs, RSV0016A (UQFN-16) | RSV0016A | SN74AXC4T245RSVR | Texas Instruments | |
| U4 | 0 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs, RJW0024A (UQFN-24) | RJW0024A | SN74AXC8T245RJWR | Texas Instruments |