SCEU012A April 2018 – July 2021 SN74AVC4T245 , SN74AVC4T245-Q1 , SN74AXC1T45 , SN74AXC8T245
The direction control and output enable pins are the inputs for the devices and should never be left floating. The CMOS inputs must be held at a known state, either VCC or ground, to ensure proper device operation. Refer to Implications of Slow or Floating CMOS Inputs (SCBA004). The default state of the control input is referenced to VCCA using a 10-kΩ pullup resistor. There is also the option of connecting the inputs to ground using pulldown resistors, or directly to ground via jumper on the header pins.
Table 1-5 lists the pullup and pulldown resistors.
| Device | Pin | Pullup | Pulldown |
|---|---|---|---|
| One Channel DTQ | DIR | R4 | R8 |
| One Channel DEA | DIR | R2 | R7 |
| Four Channel RSV(1) | DIR1 | R14 | R25 |
| DIR2 | R13 | R26 | |
| 1OEN | R12 | R23 | |
| 2OEN | R18 | R24 | |
| Eight Channel RJW (2) | DIR1 | R11 | R28 |
| DIR2 | R10 | R27 | |
| OEN | R9 | R22 |