SCEU026 February   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Features
    2. 2.2 Hardware Description
      1. 2.2.1 Headers
      2. 2.2.2 Bypass Capacitors
      3. 2.2.3 Pull-up and Pull-down Resistors and Capacitive Loading
      4. 2.2.4 SMA Connectors
      5. 2.2.5 Set-up and Measurements
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1.     Trademarks

Description

The TXV-EVM is an easy-to-use platform to evaluate the functionality and performance of the TXV0106BQB and TXV0108RGY devices. The TXV-EVMs have optional circuits and jumpers to configure the device for different applications. The TXV0106BQB and TXV0108RGY devices offer options for both fixed and direction control low-skew, low jitter voltage translation, for 6-bit and 8-bit applications respectively. The outputs of the devices can be enabled and disabled through a dedicated output enable control feature.