SCEU029B August 2024 – June 2026
Each GPIO and GPI pin of a socketed TPLD1202RWS or TPLD1202RWB part is connected directly to a test point to allow a user to access each pin of the device for probing and testing. The pins are connected to test points as follows:
RWS PIN NUMBER | RWB PIN NUMBER | IO NAME | TEST POINT |
|---|---|---|---|
11 | 1 | IO8 | TP1 |
12 | 2 | IO9 | TP2 |
2 | 4 | GPI | TP4 |
3 | 5 | IO1 | TP5 |
4 | 6 | IO2 | TP6 |
5 | 7 | IO3 | TP7 |
6 | 8 | IO4 | TP8 |
8 | 10 | IO5 | TP10 |
9 | 11 | IO6 | TP11 |
10 | 12 | IO7 | TP12 |
Each test point is connected directly to the corresponding pin, so any disconnected header pins do not disconnect the test points from the pins.