SCHS149G November 1998 – January 2025 CD54HC147 , CD74HC147 , CD74HCT147
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC (V) | 25°C | -40°C to 85°C | -55°C to 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VI (V) | IO (mA) | MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
| HC TYPES | ||||||||||||
| VIH | High-level input voltage | 2 | 1.5 | 1.5 | 1.5 | V | ||||||
| 4.5 | 3.15 | 3.15 | 3.15 | V | ||||||||
| 6 | 4.2 | 4.2 | 4.2 | V | ||||||||
| VIL | Low-level input voltage | 2 | 0.5 | 0.5 | 0.5 | V | ||||||
| 4.5 | 1.35 | 1.35 | 1.35 | V | ||||||||
| 6 | 1.8 | 1.8 | 1.8 | V | ||||||||
| VOH | High-level output voltage CMOS loads |
VIH or VIL | -0.02 | 2 | 1.9 | 1.9 | 1.9 | V | ||||
| -0.02 | 4.5 | 4.4 | 4.4 | 4.4 | V | |||||||
| -0.02 | 6 | 5.9 | 5.9 | 5.9 | V | |||||||
| High-level output voltage TTL loads |
–4 | 4.5 | 3.98 | 3.84 | 3.7 | V | ||||||
| –5.2 | 6 | 5.48 | 5.34 | 5.2 | V | |||||||
| VOL | Low-level output voltage CMOS loads |
VIH or VIL | 0.02 | 2 | 0.1 | 0.1 | 0.1 | V | ||||
| 0.02 | 4.5 | 0.1 | 0.1 | 0.1 | V | |||||||
| 0.02 | 6 | 0.1 | 0.1 | 0.1 | V | |||||||
| Low-level output voltage TTL loads |
4 | 4.5 | 0.26 | 0.33 | 0.4 | V | ||||||
| 5.2 | 6 | 0.26 | 0.33 | 0.4 | V | |||||||
| II | Input leakage current | VCC or GND | 6 | ±0.1 | ±1 | ±1 | µA | |||||
| ICC | Quiescent device current | VCC or GND | 0 | 6 | 8 | 80 | 160 | µA | ||||
| HCT TYPES | ||||||||||||
| VIH | High-level input voltage | 4.5 to 5.5 | 2 | 2 | 2 | V | ||||||
| VIL | Low-level input voltage | 4.5 to 5.5 | 0.8 | 0.8 | 0.8 | V | ||||||
| VOH | High-level
output voltage CMOS loads |
VIH or VIL | -0.02 | 4.5 | 4.4 | 4.4 | 4.4 | V | ||||
| High-level
output voltage TTL loads |
-4 | 4.5 | 3.98 | 3.84 | 3.7 | V | ||||||
| VOL | Low-level
output voltage CMOS loads |
VIH or VIL | 0.02 | 4.5 | 0.1 | 0.1 | 0.1 | V | ||||
| Low-level
output voltage TTL |
4 | 4.5 | 0.26 | 0.33 | 0.4 | V | ||||||
| II | Input leakage current | VCC and GND | 0 | 5.5 | ±0.1 | ±1 | ±1 | µA | ||||
| ICC | Quiescent device current | VCC or GND | 0 | 5.5 | 8 | 80 | 160 | µA | ||||
| ∆ICC(1) | Additional quiescent device current per input pin: 1 Unit Load | VCC -2.1 | 4.5 to 5.5 | 100 | 360 | 450 | 490 | µA | ||||
| INPUT | UNIT LOADS(1) |
|---|---|
| I1, I2, I3, I6, I7 | 1.1 |
| I4, I5, I8, I9 | 1.5 |