SCLA034 October   2020 SN74HCS08 , SN74LVC1G08

 

  1.   1
  2.   Design Considerations
  3.   Recommended Parts

Recommended Parts

Part Number AEC-Q100 VCC Range Channels Features
SN74LVC1G08 1.65 V — 5.5 V 1 High Drive Strength - 32 mA
SN74LVC1G08-Q1 ✓
SN74AUP1G08 0.8 V — 3.6 V 1 Low power - Icc < 0.9 μA
SN74AUP1G08-Q1 ✓
SN74HCS08 2 V — 6 V 4 Schmitt-trigger inputs
SN74HCS08-Q1 ✓

For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.