SN74LVC1G08-Q1

ACTIVE

Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength AND gate

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW SN74LVC1G08B-Q1 ACTIVE Automotive, one-channel, 2-input, 1.1V-to-5.5V 32mA drive strength AND gate Drop-in replacement with 1.1-V to 5.5-V supply voltage range.

SN74LVC1G08-Q1

ACTIVE

Product details

Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Automotive Operating temperature range (°C) -40 to 125
USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
  • Supports operation: 5V VCC
  • Over-voltage tolerant inputs accept voltages: to 5.5V
  • Provides down translation: to VCC
  • Low power consumption: 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports live insertion, partial-power-down mode, and back drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
  • Supports operation: 5V VCC
  • Over-voltage tolerant inputs accept voltages: to 5.5V
  • Provides down translation: to VCC
  • Low power consumption: 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports live insertion, partial-power-down mode, and back drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II

This single 2-input positive-AND gate is designed for 1.65V to 5.5V VCC operation.

The SN74LVC1G08-Q1 device performs the Boolean function or Y = A · B or Y = Ā + B̅ in positive logic.

This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the device when powered down.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G08-Q1 is available in a variety of packages, including the small DRY package with a body size of 1.45mm × 1.00mm.

This single 2-input positive-AND gate is designed for 1.65V to 5.5V VCC operation.

The SN74LVC1G08-Q1 device performs the Boolean function or Y = A · B or Y = Ā + B̅ in positive logic.

This device is fully specified for partial-power-down applications using I off. The I off circuitry disables the outputs, preventing damaging current backflow through the device when powered down.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G08-Q1 is available in a variety of packages, including the small DRY package with a body size of 1.45mm × 1.00mm.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G08-Q1 Single 2-Input Positive-AND Gate datasheet (Rev. H) PDF | HTML Aug 14, 2026
Application brief Optimizing ADAS Domain Controllers Using Logic and Translation PDF | HTML Jul 13, 2023
Product overview Generate an Enable Signal that can be Toggled PDF | HTML Jun 14, 2023
Functional safety information SN74LVC1G08-Q1 Functional Safety FIT Rate and Failure Mode Distribution Dec 30, 2019
More literature Automotive Logic Devices Brochure Aug 27, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC1G08 Behavioral SPICE Model

SCEM642.ZIP (7 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00803 — Automotive Power Design for Front Camera Systems Using Single-Core Voltage Application Processors

This reference design provides a broadly-applicable automotive power design for a variety of ADAS processors, focusing on front and rear camera applications. The design supports an input range of 4 V to 48 V to supply common processor power rails through discrete components.  This adds to the (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
USON (DRY) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos