over operating free-air temperature range (unless
otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage |
|
–0.5 |
7 |
V |
| VI(2) |
Input voltage |
|
–0.5 |
7 |
V |
| VO(2) |
Output voltage |
|
–0.5 |
VCC + 0.5 |
V |
| IIK |
Input clamp current |
(VI < 0) |
|
–20 |
mA |
| IOK |
Output clamp current |
(VO < 0 or VO >
VCC) |
|
±20 |
mA |
| IO |
Continuous output current |
(VO = 0 to VCC) |
|
±25 |
mA |
|
Continuous current through VCC or GND |
|
|
±75 |
mA |
| Tstg |
Storage temperature |
|
–65 |
150 |
°C |
(1) Stresses beyond those listed under “absolute maximum ratings”
may cause permanent damage to the device. These are stress ratings only, and
functional operation of the device at these or any other conditions beyond those
indicated under “recommended operating conditions” is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) The input and output voltage ratings may be exceeded if the
input and output current ratings are observed.