Product details

Technology family AHC Number of channels 2 Operating temperature range (°C) -40 to 125 Rating Catalog Supply current (max) (µA) 40
Technology family AHC Number of channels 2 Operating temperature range (°C) -40 to 125 Rating Catalog Supply current (max) (µA) 40
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) SSOP (DB) 16 48.36 mm² (6.2 mm × 7.8 mm) VQFN (RGY) 16 14 mm² (4 mm × 3.5 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) TVSOP (DGV) 16 23.04 mm² (3.6 mm × 6.4 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm)
  • Operating range 2V to 5.5V
  • Designed specifically for high-speed memory decoders and data-transmission systems
  • Incorporate two enable inputs to simplify cascading or data reception
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD protection exceeds JESD 22:
    • 2000V human-body model (A114-A)
    • 1000V charged-device model (C101)
  • Operating range 2V to 5.5V
  • Designed specifically for high-speed memory decoders and data-transmission systems
  • Incorporate two enable inputs to simplify cascading or data reception
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD protection exceeds JESD 22:
    • 2000V human-body model (A114-A)
    • 1000V charged-device model (C101)

The SN74AHC139 are dual 2-line to 4-line decoders/demultiplexers designed for 2V to 5.5V VCC operation. These devices are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When used with high-speed memories utilizing a fast enable circuit, the delay times of these decoders and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.

The SN74AHC139 are dual 2-line to 4-line decoders/demultiplexers designed for 2V to 5.5V VCC operation. These devices are designed to be used in high-performance memory-decoding or data-routing applications requiring very short propagation delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding. When used with high-speed memories utilizing a fast enable circuit, the delay times of these decoders and the enable time of the memory usually are less than the typical access time of the memory. This means that the effective system delay introduced by the decoders is negligible.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HCS139 ACTIVE Dual 2-line to 4-line decoders/demultiplexers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC2G100-Q1 ACTIVE Automotive two-channel 1.1V-to-3.6V configurable gate with flip-flop and Schmitt-trigger inputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC139A-Q1 ACTIVE Automotive, 1.65-V to 3.6-V, dual 2-Line To 4-Line Decoder/Demultiplexer Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74HCS139-Q1 ACTIVE Automotive dual 2-line to 4-line decoders/demultiplexers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC2G101-Q1 ACTIVE Automotive two-channel 1.1V-to-3.6V configurable gate for clock input with Schmitt-trigger inputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74HCS153 ACTIVE Dual 4-line to 1-line data selectors/multiplexers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
TPUL2G123-Q1 ACTIVE Automotive 2ch retriggerable monostable RC configurable pulse generator, trigger on CLR RE Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
TPUL2T323-Q1 ACTIVE Automotive 2ch retriggerable monostable RC pulse generator, 1000x, TTL-inputs, trigger on CLR RE Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74HCS153-Q1 ACTIVE Automotive dual 4-to-1 multiplexer with Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LV123A-Q1 ACTIVE Automotive Catalog Dual Retriggerable Monostable Multivibrators Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHC139 Dual 2- to 4-Bit Decoders/Demultiplexers datasheet (Rev. N) PDF | HTML Jan 9, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

HSPICE MODEL OF SN74AHC139

SCEJ188.ZIP (114 KB) - HSpice model
Supported products & hardware
Simulation model

SN74AHC139 IBIS Model

SCEM488.ZIP (26 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
SSOP (DB) 16 Ultra Librarian
VQFN (RGY) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian
TVSOP (DGV) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos