SCLS259N December 1995 – January 2025 SN74AHC139
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| SN74AHC139 | Recommended | ||||||||||
| SN74AHC139 | |||||||||||
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | ||||
| 3 V | 2.9 | 3 | 2.9 | 2.9 | |||||||
| 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | |||||||
| IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | |||||||
| IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | |||||||
| VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | V | |||||
| 3 V | 0.1 | 0.1 | 0.1 | ||||||||
| 4.5 V | 0.1 | 0.1 | 0.1 | ||||||||
| IOH = 4 mA | 3 V | 0.36 | 0.44 | 0.5 | |||||||
| IOH = 8 mA | 4.5 V | 0.36 | 0.44 | 0.5 | |||||||
| II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±1 | µA | |||||
| ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | µA | ||||
| Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF | |||||