SCLS259N December 1995 – January 2025 SN74AHC139
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| Recommended | ||||||||||
| SN74AHC139 | SN74AHC139 | |||||||||
| TYP | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | A or B | Y | CL = 15 pF | 5(1) | 7.2(1) | 1 | 8.5 | 1 | 8.5 | ns |
| tPHL | 5(1) | 7.2(1) | 1 | 8.5 | 1 | 8.5 | ||||
| tPLH | G | Y | CL = 15 pF | 4.4(1) | 6.3(1) | 1 | 7.5 | 1 | 7.5 | ns |
| tPHL | 4.4(1) | 6.3(1) | 1 | 7.5 | 1 | 7.5 | ||||
| tPLH | A or B | Y | CL = 50 pF | 6.5 | 9.5 | 1 | 10.5 | 1 | 10.5 | ns |
| tPHL | 6.5 | 9.5 | 1 | 10.5 | 1 | 10.5 | ||||
| tPLH | G | Y | CL = 50 pF | 5.9 | 8.3 | 1 | 9.5 | 1 | 9.5 | ns |
| tPHL | 5.9 | 8.3 | 1 | 9.5 | 1 | 9.5 | ||||