SCLS405G April 1998 – January 2025 SN74LV163A
PRODUCTION DATA
| TA = 25°C | SN74LV163A | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| tw | Pulse duration, CLK high or low | 7 | 7 | ns | |||
| tsu | Setup time before CLK↑ | CLR | 6 | 6 | ns | ||
| Data (A, B, C, and D) | 7.5 | 8.5 | |||||
| ENP, ENT | 9.5 | 11 | |||||
| LOAD low | 10 | 11.5 | |||||
| th | Hold time, all synchronous inputs after CLK↑ | 1.5 | 1.5 | ns | |||