SCLS405G April 1998 – January 2025 SN74LV163A
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN74LV163A | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| fmax | CL = 15 pF | 135(1) | 210(1) | 115 | MHz | ||||
| CL = 50 pF | 95 | 160 | 85 | ||||||
| tpd | CLK | Q | CL = 15 pF | 4.7(1) | 8.1(1) | 1 | 9.5 | ns | |
| RCO (count mode) | 5.2(1) | 8.1(1) | 1 | 9.5 | |||||
| RCO (preset mode) | 6.4(1) | 10.3(1) | 1 | 12 | |||||
| ENT | RCO | 4.9(1) | 8.1(1) | 1 | 9.5 | ||||
| tpd | CLK | Q | CL = 50 pF | 6.1 | 10.1 | 1 | 11.5 | ns | |
| RCO (count mode) | 6.6 | 10.1 | 1 | 11.5 | |||||
| RCO (preset mode) | 7.8 | 12.3 | 1 | 14 | |||||
| ENT | RCO | 6.3 | 10.1 | 1 | 11.5 | ||||