SCLS405G April 1998 – January 2025 SN74LV163A
PRODUCTION DATA
| PARAMETER | SN74LV163A | UNIT | |||
|---|---|---|---|---|---|
| MIN | TYP | MAX | |||
| VOL(P) | Quiet output, maximum dynamic VOL | 0.3 | 0.8 | V | |
| VOL(V) | Quiet output, minimum dynamic VOL | −0.2 | −0.8 | V | |
| VOH(V) | Quiet output, minimum dynamic VOH | 3 | V | ||
| VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
| VIL(D) | Low-level dynamic input voltage | 0.99 | V | ||