SN74LV163A

ACTIVE

4-Bit Synchronous Binary Counters

Product details

Function Counter Bits (#) 4 Technology family LV-A Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Presettable, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 85 Rating Catalog
Function Counter Bits (#) 4 Technology family LV-A Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Presettable, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) VQFN (RGY) 16 14 mm² (4 mm × 3.5 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) TVSOP (DGV) 16 23.04 mm² (3.6 mm × 6.4 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm) SSOP (DB) 16 48.36 mm² (6.2 mm × 7.8 mm)
  • 2V to 5.5V VCC operation
  • Max tpd of 9.5ns at 5V
  • Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2.3V at VCC = 3.3V, TA = 25°C
  • Support mixed-mode voltage operation on all ports
  • Internal look ahead for fast counting
  • Carry output for n-bit cascading
  • Synchronous counting
  • Synchronously programmable
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • 2V to 5.5V VCC operation
  • Max tpd of 9.5ns at 5V
  • Typical VOLP (output ground bounce) <0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2.3V at VCC = 3.3V, TA = 25°C
  • Support mixed-mode voltage operation on all ports
  • Internal look ahead for fast counting
  • Carry output for n-bit cascading
  • Synchronous counting
  • Synchronously programmable
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, class II

The ’LV163A devices are 4-bit synchronous binary counters designed for 2V to 5.5V VCC operation.

The ’LV163A devices are 4-bit synchronous binary counters designed for 2V to 5.5V VCC operation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74LV163A 4-Bit Synchronous Binary Counters datasheet (Rev. G) PDF | HTML Jan 14, 2025
Product overview Generate a Timed Pulse Using a Binary Counter PDF | HTML Jun 14, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
VQFN (RGY) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
TVSOP (DGV) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
SSOP (DB) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos