SCLS517B August   2003  – April 2025 SN74ACT00-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Specifications
    1. 3.1 Absolute Maximum Ratings
    2. 3.2 Recommended Operating Conditions
    3. 3.3 Thermal Information
    4. 3.4 Electrical Characteristics
    5. 3.5 Switching Characteristics
    6. 3.6 Operating Characteristics
  5. 4Parameter Measurement Information
  6. 5Detailed Description
    1. 5.1 Functional Block Diagram
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Electrostatic Discharge Caution
    4. 6.4 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information
    1. 8.1 Tape and Reel Information
    2. 8.2 Mechanical Data

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage 4.5 5.5 V
VIH High-level input voltage 2 V
VIL Low-level input voltage 0.8 V
VI Input voltage 0 VCC V
VO Output voltage 0 VCC V
IOH High-level output current –24 mA
IOL Low-level output current 24 mA
∆t/∆v Input transition rise or fall rate 8 ns/V
TA Operating free-air temperature –40 105 °C
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI Implications of Slow or Floating CMOS Inputs application note.