SCLS517B
August 2003 – April 2025
SN74ACT00-Q1
PRODUCTION DATA
1
1
Features
2
Description
3
Specifications
3.1
Absolute Maximum Ratings
3.2
Recommended Operating Conditions
3.3
Thermal Information
3.4
Electrical Characteristics
3.5
Switching Characteristics
3.6
Operating Characteristics
4
Parameter Measurement Information
5
Detailed Description
5.1
Functional Block Diagram
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Electrostatic Discharge Caution
6.4
Glossary
7
Revision History
8
Mechanical, Packaging, and Orderable Information
8.1
Tape and Reel Information
8.2
Mechanical Data
3.6
Operating Characteristics
V
CC
= 5 V, T
A
= 25°C
PARAMETER
TEST CONDITIONS
MIN
TYP
MAX
UNIT
Cpd
Power dissipation capacitance
CL = 50 pF, f = 1 MHz
40
pF