SCLS517B August 2003 – April 2025 SN74ACT00-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.49 | 4.4 | V | ||
| 5.5 V | 5.4 | 5.49 | 5.4 | |||||
| IOH = –24 mA | 4.5 V | 3.86 | 3.7 | |||||
| 5.5 V | 4.86 | 4.7 | ||||||
| VOL | IOL = 50 µA | 4.5 V | 0.001 | 0.1 | 0.1 | V | ||
| 5.5 V | 0.001 | 0.1 | 0.1 | |||||
| IOL = 24 mA | 4.5 V | 0.36 | 0.5 | |||||
| 5.5 V | 0.36 | 0.5 | ||||||
| II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | µA | |||
| ICC | VI = VCC or GND, IO = 0 | 5.5 V | 2 | 40 | µA | |||
| ΔICC(1) | One input at 3.4 V, Other inputs at GND or VCC | 5.5 V | 0.6 | 1.6 | mA | |||
| Ci | VI = VCC or GND | 5 V | 2.6 | pF | ||||