SCLS519B July 2003 – January 2025 SN74HC253-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25oC | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| tpd | A or B | Any Y | 2 | 76 | 235 | 355 | ns | ||
| 4.5 | 23 | 47 | 71 | ||||||
| 6 | 20 | 41 | 60 | ||||||
| Data (Any C) |
Y | 2 | 68 | 220 | 335 | ||||
| 4.5 | 20 | 44 | 67 | ||||||
| 6 | 17 | 38 | 57 | ||||||
| ten | OE | Y | 2 | 44 | 185 | 280 | ns | ||
| 4.5 | 16 | 37 | 56 | ||||||
| 6 | 14 | 32 | 48 | ||||||
| tt | Y | 2 | 45 | 210 | 315 | ns | |||
| 4.5 | 17 | 42 | 63 | ||||||
| 6 | 13 | 36 | 53 | ||||||