SCLS519B July 2003 – January 2025 SN74HC253-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 2 | 5 | 6 | V | |
| VIH | High-level input voltage | VCC = 2V | 1.5 | V | ||
| VCC = 4.5V | 3.15 | |||||
| VCC = 6V | 4.2 | |||||
| VIL | Low-level input voltage | VCC = 2V | 0.5 | V | ||
| VCC = 4.5V | 1.35 | |||||
| VCC = 6V | 1.8 | |||||
| VI | Input voltage | 0 | VCC | V | ||
| VO | Output voltage | 0 | VCC | V | ||
| tt | Input rise and fall time | VCC = 2V | 1000 | ns | ||
| VCC = 4.5V | 500 | |||||
| VCC = 6V | 400 | |||||
| TA | Operating free-air temperature | -40 | 125 | oC | ||