SCLS519B July 2003 – January 2025 SN74HC253-Q1
PRODUCTION DATA
Figure 5-1 Load Circuit
Figure 5-2 Voltage Waveforms
Figure 5-4 Voltage Waveform Input
Rise and Fall Times
Figure 5-3 Voltage WaveformsA. CL includes probe and test-fixture capacitance.
B. Waveform 1 is for an output with
internal conditions such that the output is low except when disabled by the output
control.
Waveform 2 is for an output with internal
conditions such that the output is high except when disabled by the output
control.
C. Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having he following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 6ns, tf = 6ns
D. The outputs are measured one at a time with one input transition per measurement.
E. tPLZ and tPHZ are the same as tdis.
F. tPZL and tPZH are the same as ten.
G. tPLH and tPHL are the same as tpd.