over operating free-air temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage range | –0.5 | 7 | V |
| VI | Input voltage range(2) | Control inputs | –0.5 | 7 | V |
| VO | I/O, Output voltage range | –0.5 | VCC + 0.5 | V |
| IIK | Input clamp current | VI < 0 | Control inputs | | –20 | mA |
| IOK | I/O, Output clamp current | VO < 0 or VO > VCC | | ±20 | mA |
| IO | Continuous output current | VO = 0 to VCC | | ±25 | mA |
| Continuous current through VCC or GND | | ±75 | mA |
(1) Operation outside the Absolute Maximum
Ratings may cause permanent device damage. Absolute Maximum Ratings do not
imply functional operation of the device at these or any other conditions beyond those
listed under Recommended Operating Conditions. If used outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the device may
not be fully functional, and this may affect device reliability,functionality,
performance, and shorten the device lifetime.
(2) The input and output negative-voltage
ratings may be exceeded if the input and output current ratings are observed.