SCLS527F July 2003 – June 2025 SN74AHC245-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | TA = -40°C to 125°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| tPLH | A or B | B or A | CL = 15 pF | 5.8 | 8.4 | 1 | 10 | ns | |
| tPHL | 5.8 | 8.4 | 1 | 10 | |||||
| tPZH | OE | A or B | CL = 15 pF | 8.5 | 13.2 | 1 | 15.5 | ns | |
| tPZL | 8.5 | 13.2 | 1 | 15.5 | |||||
| tPHZ | OE | A or B | CL = 15 pF | 8.9 | 12.5 | 1 | 15.5 | ns | |
| tPLZ | 8.9 | 12.5 | 1 | 15.5 | |||||
| tPLH | A or B | B or A | CL = 50 pF | 8.3 | 11.9 | 1 | 13.5 | ns | |
| tPHL | 8.3 | 11.9 | 1 | 13.5 | |||||
| tPZH | OE | A or B | CL = 50 pF | 11 | 16.7 | 1 | 19 | ns | |
| tPZL | 11 | 16.7 | 1 | 19 | |||||
| tPHZ | OE | A or B | CL = 50 pF | 11.5 | 15.8 | 1 | 18 | ns | |
| tPLZ | 11.5 | 15.8 | 1 | 18 | |||||