SCLS527F July 2003 – June 2025 SN74AHC245-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | TA = -40°C to 125°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| tPLH | A or B | B or A | CL = 15 pF | 4 | 5.5 | 1 | 6.5 | ns | |
| tPHL | 4 | 5.5 | 1 | 6.5 | |||||
| tPZH | OE | A or B | CL = 15 pF | 5.8 | 8.5 | 1 | 10 | ns | |
| tPZL | 5.8 | 8.5 | 1 | 10 | |||||
| tPHZ | OE | A or B | CL = 15 pF | 5.6 | 7.8 | 1 | 9.2 | ns | |
| tPLZ | 5.6 | 7.8 | 1 | 9.2 | |||||
| tPLH | A or B | B or A | CL = 50 pF | 5.5 | 7.5 | 1 | 8.5 | ns | |
| tPHL | 5.5 | 7.5 | 1 | 8.5 | |||||
| tPZH | OE | A or B | CL = 50 pF | 7.3 | 10.6 | 1 | 12 | ns | |
| tPZL | 7.3 | 10.6 | 1 | 12 | |||||
| tPHZ | OE | A or B | CL = 50 pF | 7 | 9.7 | 1 | 11 | ns | |
| tPLZ | 7 | 9.7 | 1 | 11 | |||||