SDAA019 October 2025 AM62L
This is a networking and cryptographic based benchmark. An Ethernet Cable connected to EVM is needed for this test.
The Linux command to run these tests follow this format:
root@am62lxx-evm:~# openssl speed -multi <# of Cores/# of Threads>
|
1-Core at 1250MHz |
2-Core at 1250MHz |
||
|---|---|---|---|
|
Rail Voltage |
Power (mW) |
||
|
VDD_CORE |
0.75V |
336.71 |
365.46 |
|
SOC_DVDD_1V8 |
1.8V |
11.59 |
11.58 |
|
SOC_DVDD_3V3 |
3.3V |
2.32 |
2.32 |
|
VDDA_1V8 |
1.8V |
20.88 |
20.91 |
|
VDD_LPDDR4 |
1.1V |
57.78 |
57.73 |
|
VDD_RTC |
0.75V |
0.03 |
0.04 |
|
VDD_RTC_1V8 |
1.8V |
0.01 |
0.01 |
|
Total Power |
429.32 |
458.05 |
|
|
Die Temp (°C) |
45°C |
47°C |
|