SDAA019 October 2025 AM62L
To run the audio playback demo, create a script that acts like the following.
#!/bin/sh
while [ 1 ]; do
arecord -Dplughw:0,0 | aplay -Dplughw:0,0
doneAnd then you can run the script with the following command.root@am62lxx-evm:~# ./<Audio Script>.shUse Ctrl + C to
end the script execution.|
2-Core at 1250MHz |
||
|---|---|---|
|
Rail Voltage |
Power (mW) |
|
|
VDD_CORE |
0.75V |
277.03 |
|
SOC_DVDD_1V8 |
1.8V |
7.29 |
|
SOC_DVDD_3V3 |
3.3V |
6.44 |
|
VDDA_1V8 |
1.8V |
27.25 |
|
VDD_LPDDR4 |
1.1V |
58.26 |
|
VDD_RTC |
0.75V |
0.03 |
|
VDD_RTC_1V8 |
1.8V |
0.02 |
|
Total Power |
376.31 |
|
|
Die Temp (°C) |
40°C |
|