SDAA019 October 2025 AM62L
Follow the ARM Trusted Firmware side changes to ensure that the correct Low Power Mode is selected.
Then, the command to enter RTC Only Plus DDR mode is
root@am62lxx-evm:~# echo mem > /sys/power/stateRefer to the AM62L Linux SDK Power Managment section for the latest instructions.
Rail Voltage | Power (mW) | |
|---|---|---|
VDD_CORE | 0.75V | 0.00 |
SOC_DVDD_1V8 | 1.8V | 1.33 |
SOC_DVDD_3V3 | 3.3V | 1.13 |
VDDA_1V8 | 1.8V | 0.00 |
VDD_LPDDR4 | 1.1V | 0.00 |
VDD_RTC | 0.75V | 0.02 |
VDD_RTC_1V8 | 1.8V | 0.05 |
Total Power | 2.51 |