SDAA019 October 2025 AM62L
N-Core indicates how many instances of Whetstone are being ran concurrently. Each instance is ran on one A53 core.
Linux Commands to run Whetstone:
1-Core Whetstone
root@am62lxx-evm:~# whetstone 36000002-Core Whetstone
root@am62lxx-evm:~# taskset 0x1 whetstone 3600000 &
root@am62lxx-evm:~# tastset 0x2 whetstone 3600000 &
|
1-Core at 1250MHz |
2-Core at 1250MHz |
||
|---|---|---|---|
|
Rail Voltage |
Power (mW) |
||
|
VDD_CORE |
0.75V |
269.22 |
330.57 |
|
SOC_DVDD_1V8 |
1.8V |
4.58 |
4.56 |
|
SOC_DVDD_3V3 |
3.3V |
2.65 |
2.68 |
|
VDDA_1V8 |
1.8V |
20.78 |
20.80 |
|
VDD_LPDDR4 |
1.1V |
55.59 |
55.57 |
|
VDD_RTC |
0.75V |
0.02 |
0.02 |
|
VDD_RTC_1V8 |
1.8V |
0.02 |
0.02 |
|
Total Power |
352.85 |
414.22 |
|
|
Die Temp (°C) |
41°C |
43°C |
|