SDAA058 September 2025 TDP0604
| Index | Test Name | Lanes | Specification Range | Meas Value | Result |
|---|---|---|---|---|---|
| 1 | 7-2: Source Low Amplitude + (Supported Sink ≤ 165MHz | D1+ | 2.700V < VL < 2.900V | 2.6334V | Fail |
| 2 | 7-2: Source Low Amplitude + (Supported Sink ≤ 165MHz | D2+ | 2.700V < VL < 2.900V | 2.6755V | Fail |
| 3 | 7-2: Source Low Amplitude + (Supported Sink ≤ 165MHz | D1- | 2.700V < VL < 2.900V | 2.6125V | Fail |
| 4 | 7-2: Source Low Amplitude + (Supported Sink ≤ 165MHz | D2- | 2.700V < VL < 2.900V | 2.6654V | Fail |
| 5 | 7-2: Source Low Amplitude + (Supported Sink > 165MHz | D1+ | 2.600V < VL < 2.900V | 2.6334V | Pass |
| 6 | 7-2: Source Low Amplitude + (Supported Sink > 165MHz | D2+ | 2.600V < VL < 2.900V | 2.6755V | Pass |
| 7 | 7-2: Source Low Amplitude + (Supported Sink > 165MHz | D1- | 2.600V < VL < 2.900V | 2.6125V | Pass |
| 8 | 7-2: Source Low Amplitude + (Supported Sink > 165MHz | D2- | 2.600V < VL < 2.900V | 2.6654V | Pass |
| 9 | 7-2: Source Low Amplitude + (Supported Sink ≤ 165MHz | CK+ | 2.700V < VL < 2.900V | 2.6500V | Fail |
| 10 | 7-2: Source Low Amplitude + (Supported Sink ≤ 165MHz | D0+ | 2.700V < VL < 2.900V | 2.6750V | Fail |
| 11 | 7-2: Source Low Amplitude + (Supported Sink ≤ 165MHz | CK- | 2.700V < VL < 2.900V | 2.6328V | Fail |
| 12 | 7-2: Source Low Amplitude + (Supported Sink ≤ 165MHz | D0- | 2.700V < VL < 2.900V | 2.6392V | Fail |
| 13 | 7-2: Source Low Amplitude + (Supported Sink > 165MHz | CK+ | 2.600V < VL < 2.900V | 2.6483V | Pass |
| 14 | 7-2: Source Low Amplitude + (Supported Sink > 165MHz | D0+ | 2.600V < VL < 2.900V | 2.6750V | Pass |
| 15 | 7-2: Source Low Amplitude + (Supported Sink > 165MHz | CK- | 2.600V < VL < 2.900V | 2.6328V | Pass |
| 16 | 7-2: Source Low Amplitude + (Supported Sink > 165MHz | D0- | 2.600V < VL < 2.900V | 2.6392V | Pass |