SDAA058 September 2025 TDP0604
The EDID emulator acts as an HDMI sink and provides appropriate EDID and SCDC registers so the HDMI source can be configured into different resolutions. For example, to perform HDMI2.0 electrical compliance testing, the EDID emulator emulates a 4K (4096 × 2160 at 60Hz) resolution, so that the system can identify this EDID and output a 4K resolution display signal for testing.