SDAA114 September 2025 AMC0311D , AMC0311D-Q1 , AMC0311R , AMC0311R-Q1 , AMC0311S , AMC0311S-Q1 , AMC0330D , AMC0330D-Q1 , AMC0330R , AMC0330R-Q1 , AMC0330S , AMC0330S-Q1 , AMC0336 , AMC0380D , AMC0380D-Q1 , AMC0381D , AMC0381D-Q1 , AMC0381R , AMC0381R-Q1 , AMC1211-Q1 , AMC1311 , AMC1311-Q1 , AMC1350 , AMC1350-Q1 , AMC1351 , AMC1351-Q1 , AMC1411 , AMC1411-Q1 , AMC3311 , AMC3311-Q1 , AMC3330 , AMC3330-Q1
Table 4-1 lists summary of the measurements. The spurious-free dynamic range (SFDR) is more relevant in the communication industry, but this is also a practical indicator that can be clearly seen in the frequency domain. The difference in performance between the TLV9001- and OPA365-based difference amplifier comes from the timing specification of the test board. The TLV9001 operational amplifier is a valid choice in systems that can work with longer sampling times, allowing the difference amplifier to fully settle before the sample and hold switch (SW) opens. However, this slows down the conversion rate, as other channels have to wait for the slowest one. Alternatively, split slow and fast channels between two ADCs if present in the MCU.
| Parameter | TLV9001 | OPA365 | AMC0330S | Unit |
|---|---|---|---|---|
| SFDR | 48 | 76 | 81 | dB |
| INL | 0.53 | 0.14 | 0.1 | % |
| INL | 346 | 91 | 65 | LSB |
Systems that require faster ADC sampling benefit from higher-bandwidth operational amplifiers, such as the OPA365 or TLV365. The most economical choice is a single-ended output isolated amplifier, such as the AMC0330S or AMC0330R, in cases where the distance between the isolation amplifier and the ADC is short.
A list of recommendations when designing and validating an isolated signal chain interfacing with a SAR ADC is provided below:
Table 4-2 lists good-performing component values for the system with TMS320F28P650 MCU and the ADC running in single-ended mode with 16-bit resolution.
|
Sample and hold switch resistance RSW = 425Ω Sample and hold capacitance CSH=42.5pF |
||||
|---|---|---|---|---|
| Parameter | TLV9001 | OPA365 | AMC0330(R/S) | Unit |
| Rb | 47 | 47 | 47 | Ω |
| Cb | 1000 | 390 | 2200 | pF |
| Settling time | 2 | 0.1 | 0.4 | us |