SDAA137 June 2026 UCD91160 , UCD91320
Pulldown resistors on EN pins are needed in some situations. When the UCD91xxx device is in reset or in initialization, the GPIO pins are in high-impedance state, so pulldown resistors are required to keep EN pins low. Excluding these pull-down resistors can result in unpredictable behavior on the ENx pin.