NEW

UCD91320

ACTIVE

32 rail PMBus power sequencer and system manager

Product details

Number of supplies monitored 32 Number of sequenced outputs 32 Rating Catalog Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.85 Iq (typ) (mA) 10 Operating temperature range (°C) -40 to 125
Number of supplies monitored 32 Number of sequenced outputs 32 Rating Catalog Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 2.85 Iq (typ) (mA) 10 Operating temperature range (°C) -40 to 125
LQFP (PZ) 100 256 mm² 16 x 16 NFBGA (ZAW) 100 81 mm² 9 x 9
  • Sequence and monitor up to 24 analog or digital (power good) rails + 8 digital only rails
  • PWM margining on up to 16 rails
  • Cascade up to 4 devices to sequence up to 128 rails
  • Active trim function allows user to trim output voltage
  • Monitor and respond to OV, UV, time-out, and GPI-triggered faults
  • Flexible sequencing dependencies, delay times, Boolean logic, and GPIO configurations
  • Rail status dependent sequencing, delay times, and LGPO pins for complex sequencing applications
  • Four rail profiles for adaptive voltage identification (AVID) voltage regulator
  • Nonvolatile fault event logging with RTC and timestamping
    • Single-event fault log (100 entries)
    • Black box fault log saves fault information and status of all rails - for the first fault and the last fault before a power down event

  • Continue monitoring rails during configuration activities to maximize up-time
  • Programmable watchdog timer and system reset
  • GPI Controlled Rail Groups
  • SEU mitigation & ECC (single-error correct + double-error detect)
  • PMBus™ 1.2 compliant
  • PMBus security profile Level 0 with custom commands to enable features in security profile Level 2

  • Sequence and monitor up to 24 analog or digital (power good) rails + 8 digital only rails
  • PWM margining on up to 16 rails
  • Cascade up to 4 devices to sequence up to 128 rails
  • Active trim function allows user to trim output voltage
  • Monitor and respond to OV, UV, time-out, and GPI-triggered faults
  • Flexible sequencing dependencies, delay times, Boolean logic, and GPIO configurations
  • Rail status dependent sequencing, delay times, and LGPO pins for complex sequencing applications
  • Four rail profiles for adaptive voltage identification (AVID) voltage regulator
  • Nonvolatile fault event logging with RTC and timestamping
    • Single-event fault log (100 entries)
    • Black box fault log saves fault information and status of all rails - for the first fault and the last fault before a power down event

  • Continue monitoring rails during configuration activities to maximize up-time
  • Programmable watchdog timer and system reset
  • GPI Controlled Rail Groups
  • SEU mitigation & ECC (single-error correct + double-error detect)
  • PMBus™ 1.2 compliant
  • PMBus security profile Level 0 with custom commands to enable features in security profile Level 2

The UCD91320 device is a 32-rail PMBus controlled power sequencer.

Dedicated pins (MONx) monitor up to 32 voltage rails in either analog or digital modes. 32 rail enable (ENx) pins allow regulators to be sequenced. 16 margining (MARx) pins can be used to push regulators to high or low limits (margins) for testing, or actively trim outputs for enhanced accuracy. The output state of 16 logical GPO (LGPOx) pins can be controlled by the state of GPIs, rail status, and other LGPOs.

Nonvolatile event logging preserves fault events after power dropout. The Black Box Fault Log preserves the fault information and the status of all rails. This occurs for the first fault as well as the last fault before a power down event. The cascading feature offers convenient ways to manage up to 128 voltage rails.

The Sequencer Studio™ software is an intuitive PC-based graphic user interface (GUI) that can configure, store, and monitor all system operating parameters.

The UCD91xxx devices utilize multiple security safeguards to maintain integrity of the device firmware and configuration. Because of this, TI may not be able to read out the device configuration and firmware during failure analysis or in the case of a return. Please keep record of the firmware version running on your device, as well as the configuration parameters in the device. This ensures that the TI team is able to replicate any conditions for a return.

The UCD91320 device is a 32-rail PMBus controlled power sequencer.

Dedicated pins (MONx) monitor up to 32 voltage rails in either analog or digital modes. 32 rail enable (ENx) pins allow regulators to be sequenced. 16 margining (MARx) pins can be used to push regulators to high or low limits (margins) for testing, or actively trim outputs for enhanced accuracy. The output state of 16 logical GPO (LGPOx) pins can be controlled by the state of GPIs, rail status, and other LGPOs.

Nonvolatile event logging preserves fault events after power dropout. The Black Box Fault Log preserves the fault information and the status of all rails. This occurs for the first fault as well as the last fault before a power down event. The cascading feature offers convenient ways to manage up to 128 voltage rails.

The Sequencer Studio™ software is an intuitive PC-based graphic user interface (GUI) that can configure, store, and monitor all system operating parameters.

The UCD91xxx devices utilize multiple security safeguards to maintain integrity of the device firmware and configuration. Because of this, TI may not be able to read out the device configuration and firmware during failure analysis or in the case of a return. Please keep record of the firmware version running on your device, as well as the configuration parameters in the device. This ensures that the TI team is able to replicate any conditions for a return.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet UCD91320 32-Rail PMBus™ Power Sequencer and System Manager datasheet PDF | HTML 18 Dec 2025
Application note UCD91xxx Frequently Asked Questions PDF | HTML 02 Jun 2026
User guide UCD91xxx Sequencer and System Health Controller PMBus™ Command Reference PDF | HTML 10 Dec 2025
Application note Design Voltage Margining Circuit for UCD91xxx Power Sequencer and System Manager (Rev. A) PDF | HTML 16 Sep 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCD91320EVM — UCD91320 evaluation module

The UCD91320EVM development kit is an easy-to-use evaluation module (EVM) for the UCD91320 Power Sequencer device. The EVM includes everything needed to start developing power sequencer solutions alongside the TI Sequencer Studio GUI. This EVM features the UCD91320, as well as 4 on board LDOs to (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

UCD-POWER-SEQUENCER-STUDIO Configure the UCD91XXX device family using the UCD Power Sequencer Studio

Graphical environment for configuring, storing, and monitoring parameters for the UCD91xxx sequencer family
Supported products & hardware

Supported products & hardware

Download options
GUI for evaluation module (EVM)

UCD-POWER-SEQUENCER-STUDIO-DESIGN Configure the UCD91XXX device family using the UCD Power Sequencer Studio

Graphical environment for configuring, storing, and monitoring parameters for the UCD91xxx sequencer family
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (PZ) 100 Ultra Librarian
NFBGA (ZAW) 100 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos