SDAA172 March   2026 AM13E23019

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Schematic Design
    1. 2.1  Package and Device Selection
    2. 2.2  Digital Peripherals
      1. 2.2.1 GPIO
      2. 2.2.2 XBARs
      3. 2.2.3 EPI
      4. 2.2.4 MCAN
      5. 2.2.5 UNICOMM
        1. 2.2.5.1 UART
        2. 2.2.5.2 I2C
        3. 2.2.5.3 SPI
    3. 2.3  Control Peripherals
      1. 2.3.1 eQEP and eCAP
      2. 2.3.2 Timers
    4. 2.4  Analog Peripherals
      1. 2.4.1 Choosing Analog Pins
      2. 2.4.2 Analog Voltage Reference
      3. 2.4.3 ADC Inputs
    5. 2.5  Multiplexed Peripherals
    6. 2.6  Power
      1. 2.6.1 Discrete Power Solution
      2. 2.6.2 Power Decoupling and Filtering
      3. 2.6.3 Analog Voltage Reference
      4. 2.6.4 VSS/VSSA
      5. 2.6.5 Power Consumption
    7. 2.7  Reset
      1. 2.7.1 nRST Pin
      2. 2.7.2 BSL Invoke Pin
      3. 2.7.3 WAKE from LPM Pins
      4. 2.7.4 WAKE From STOP/STANDBY Modes
      5. 2.7.5 WAKE from SHUTDOWN Mode
      6. 2.7.6 AM13E230x Hardware Platform Examples
    8. 2.8  Clocking
      1. 2.8.1 Internal Oscillators
      2. 2.8.2 External Crystal Oscillator (XTAL)
      3. 2.8.3 Digital Clock Input
      4. 2.8.4 Output Clock Generation
    9. 2.9  Debugging and Emulation
      1. 2.9.1 Debug Interfaces
        1. 2.9.1.1 JTAG and SW-DP
        2. 2.9.1.2 Trace
      2. 2.9.2 Debug Probes
    10. 2.10 Boot Interfaces
      1. 2.10.1 UART Bootloader
      2. 2.10.2 I2C Bootloader
      3. 2.10.3 MCAN Bootloader
    11. 2.11 Unused Pins
  6. 3PCB Layout Design
    1. 3.1 Layout Design Overview
      1. 3.1.1 Recommended Layout Practices
      2. 3.1.2 Board Dimensions
      3. 3.1.3 Layer Stackup
        1. 3.1.3.1 4-Layer Stackup
        2. 3.1.3.2 6-Layer Stackup
    2. 3.2 Vias
    3. 3.3 Recommended Board Layout
    4. 3.4 Placing Components
    5. 3.5 Ground Planes
    6. 3.6 Signal Routing Traces
    7. 3.7 Thermal Considerations
  7. 4EOS, EMI/EMC, ESD Considerations
    1. 4.1 Electrical Overstress
    2. 4.2 EMI and EMC
    3. 4.3 Electrostatic Discharge
  8. 5Summary and Checklist
  9. 6References
  10. 7Revision History

XBARs

As described in the GPIO section, each peripheral signal is multiplexed to many GPIO pins in order to ease the design and layout process of an AM13E230x system and allow for maximum flexibility in IO configuration.

To route the signals from a GPIO to any of the different peripheral blocks – such as ADCs, eCAPs, MCPWMs, and external interrupts, the device has an input crossbar (XBAR) system. The Input XBAR has access to every GPIO and can route each signal to any (or multiple) of the peripheral blocks. Input XBARs enable the ability to route the output of one peripheral to another.

AM13E230x MCUs also have a GPIO Output XBAR, which takes signals from inside the device and brings them out to any GPIO.

PWM XBARs are responsible for routing signals from any pin into the MCPWM module.

The XBARs can be configured using the SysConfig tool.