SDAA172 March 2026 AM13E23019
AM13E230x MCUs are offered in six package sizes, all of which can be reasonably routed on a 4-layer PCB. This layer count enables the designer to include a solid ground plane and split power plane on the interior layers, while utilizing the top and bottom layers for signal routing.
Figure 3-1 4-Layer PCB Stack-Up| Layer | Utilization |
|---|---|
| Copper 1 (TOP) | Top layer mounting and signal routing |
| Copper 2 | GND return plane |
| Copper 3 | Power routing |
| Copper 4 (BOTTOM) | Bottom layer mounting and signal routing |
The AM13E230x LaunchPad stackup represents the most optimized stackup example validated by TI for this family of MCU devices at this time.
| PCB Characteristic | 64-pin QFP (LaunchPad) |
|---|---|
| Total Layers | 4 |
| PCB Thickness | 62mil +/-10% |
| Signal/Power Layers have Adjacent GND Reference | YES |
| Core Center Layer Thickness | 40mil |
The AM13E230x LaunchPad routes the following on each PCB layer:
Figure 3-2 4-Layer AM13E230x PCB System Stackup