SDAA172 March 2026 AM13E23019
The AM13E230x Bootloader can be invoked through a software application or through hardware using a GPIO pin. The device boot ROM configures pin PA6 by default for invoking the Bootstrap Loader (BSL) through hardware. If using this method to invoke the BSL, this signal needs to be pulled down with a 10kΩ resistor when the device comes out of reset. To invoke the BSL, this signal needs to be driven high.
On the AM13E230x LaunchPad, this is accomplished using a simple push button circuit:
Figure 2-14 BSL Invoke Circuit