SDAA172 March 2026 AM13E23019
A specific set of GPIO pins includes additional wakeup logic to wake the device from SHUTDOWN mode. In SHUTDOWN mode, the entire regulated core supply of the device is disabled, and the device can only wake from these wake-capable I/Os. For more information on configuring SHUTDOWN mode wakeup logic, see the SHUTDOWN Mode Wakeup Logic section in the Technical Reference Manual.
On the AM13E230x MCU, the following GPIOs are capable of waking the device from SHUTDOWN:
| WAKEUP Pin # | GPIO # |
|---|---|
| WAKEUP0 | GPIO0 |
| WAKEUP1 | GPIO45 |
| WAKEUP2 | GPIO70 |
| WAKEUP3 | GPIO2 |
| WAKEUP4 | GPIO37 |
| WAKEUP5 | GPIO33 |
| WAKEUP6 | GPIO50 |
| WAKEUP7 | GPIO51 |
For package-specific pin assignments, refer to the device-specific Data Sheet.