SDAA212A November 2025 – August 2026 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The McASP is designed to be able to interface with multiple audio devices simultaneously using a single clock domain. However, the signal integrity of the clock and data signals can be impacted depending on the layout implementation. This section highlights the two most important layout considerations for the McASP on the AM62x devices.