SDAA246 January 2026 TPLD2001 , TPLD2001-Q1
This application note explores the use of open-drain outputs and mixed-signal voltage circuits in TI programmable logic devices (TPLDs), providing an overview of the design principles and challenges associated with these circuits. This document specifically focuses on the use of these circuits in systems that require interfacing with multiple voltage domains, such as industrial control systems, medical devices, or personal electronic applications, which combine low-voltage digital processing with high-voltage sensing or actuation.