SDAA246 January 2026 TPLD2001 , TPLD2001-Q1
TPLDs can up-translate and down-translate voltages, allowing for the use of several different logic levels, and the outputs facilitate voltage translation with an optional open-drain NMOS output mode. Open-drain outputs are appropriate for signals that idle high and do not switch often, such as status lines or interrupts; as these signals consume virtually no power when the signal is high, and the signals can be tied together at the outputs without danger of bus contention. When considering power consumption of a system that uses open-drain outputs, selection of an appropriate pullup resistor is critical, as this value affects the rise time and power consumption of the output signal; a larger resistor can reduce power consumption but increase the rise time. Understanding these trade-offs is essential for excellent system design.