SDAA249 January 2026 AMC3330-Q1 , INA148-Q1 , TPS61170-Q1 , TPSI2240-Q1
This section mainly verifies the effectiveness of the proposed hardware design and software control scheme. The simulation is built based on PLECS, and the simulation parameters are shown in Table 4-1.
| Parameter | Value |
|---|---|
| AC Voltage Magnitude | 310V |
| AC Voltage Frequency | 50Hz |
| DC Voltage | 40V |
| Resistor Divider Branch ( Rst ) | 1.6MΩ |
| Voltage Sense Resistor ( Rin ) | 7.5kΩ |
| Insulation Resistance ( Riso_NOR ) | 10MΩ |
| Insulation Resistance ( Riso_FLT ) | 110kΩ |