SDAA311 June 2026 LM26 , LM26LV , LM56 , LM57 , TMP112 , TMP117 , TMP119 , TMP126 , TMP302 , TMP303 , TMP390 , TMP392 , TMP4718 , TMP4719
In contrast to over temperature detection, TI has a selection of device that can be configured for under temperature detection. These devices monitor when the ambient or system temperature drops below a predefined threshold. Differences in the alert signal are defined below:
| Location | Action |
|---|---|
| Point 1 | First temperature conversion to detect thermal event under TLow |
| Point 2 | Still below TLow |
| Point 3 | Still below TLow Hysteresis, alert will not clear |
| Point 4 | Alert clears when temperature rises above TLow+Hysteresis |