SDAA311 June   2026 LM26 , LM26LV , LM56 , LM57 , TMP112 , TMP117 , TMP119 , TMP126 , TMP302 , TMP303 , TMP390 , TMP392 , TMP4718 , TMP4719

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Design Workflow
    2. 1.2 TMP390 Window Alert Example
    3. 1.3 TMP390 Cold Trip Example
  5. 2Threshold
    1. 2.1 Hysteresis
    2. 2.2 Response Time
    3. 2.3 Overtemperature Threshold
    4. 2.4 Undertemperature Threshold
    5. 2.5 Window Monitoring Threshold
  6. 3Different Alert Output Types
    1. 3.1 Polarity
    2. 3.2 Comparator/Interrupt Mode
    3. 3.3 Latching Function
    4. 3.4 Fault and Masking Conditions
    5. 3.5 Architecture Type (Push-Pull vs Open Drain)
    6. 3.6 Digital Output
  7. 4Switches
  8. 5Temperature Alert Portfolio
  9. 6Summary
  10. 7References

Polarity

The polarity can be configured to choose whether the alert signal is active-low or active-high. Switching polarity verifies compatibility with the logic and hardware design of the system. Active Low (default) is where the ALERT pin pulls low when a fault occurs. Active low is preferred for wired-OR interrupt lines and open-drain systems allowing multiple devices to signal "interrupt" without short ciruiting or damaging other devices. Active high is when the ALERT pin drives high when a fault occurs. Active high is useful when interfacing directly with logic expecting a high-true interrupt. Polarity is configurable on digital devices. Some analog switchs provide both polarity outputs like LM57.

 Types of PolarityFigure 3-1 Types of Polarity