SDAA311 June   2026 LM26 , LM26LV , LM56 , LM57 , TMP112 , TMP117 , TMP119 , TMP126 , TMP302 , TMP303 , TMP390 , TMP392 , TMP4718 , TMP4719

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Design Workflow
    2. 1.2 TMP390 Window Alert Example
    3. 1.3 TMP390 Cold Trip Example
  5. 2Threshold
    1. 2.1 Hysteresis
    2. 2.2 Response Time
    3. 2.3 Overtemperature Threshold
    4. 2.4 Undertemperature Threshold
    5. 2.5 Window Monitoring Threshold
  6. 3Different Alert Output Types
    1. 3.1 Polarity
    2. 3.2 Comparator/Interrupt Mode
    3. 3.3 Latching Function
    4. 3.4 Fault and Masking Conditions
    5. 3.5 Architecture Type (Push-Pull vs Open Drain)
    6. 3.6 Digital Output
  7. 4Switches
  8. 5Temperature Alert Portfolio
  9. 6Summary
  10. 7References

Different Alert Output Types

The three main types of alerts are overtemperature, undertemperature, and window monitoring. There are different ways in which the signal can be displayed but still contain the same functionality. For digital sensors, the settings must be adjusted within the I2C registers to change the desired output. The different output options are highlighted as follows:

  • Polarity
  • Comparator/ Interrupt Mode
  • Fault and Masking Conditions
  • Push-Pull and Open Drain
  • Digital Output