SDAA373 August 2026 LM51770
For this automotive headlight application, specific pin configurations for LM51770-Q1 are required to achieve constant current regulation below the maximum output voltage, maintain low output current ripple, and minimize current overshoot during dynamic switching among low‑beam, high‑beam, and corner lamp loads. Table 3-1 lists the pins that must be considered in this design. The following subsections provide detailed descriptions of the most critical pins.
| Pin Name | Pin Function | Description |
|---|---|---|
| FB | Voltage feedback input | Set maximum output voltage to 55V via resistor divider. |
| EN/UVLO | Device enable and input undervoltage lockout | Set UVLO value to monitor VIN for undervoltage protection |
| COMP | Error amplifier output | Connect RC compensation network to optimize current loop stability and transient response. |
| ISNSP/ISNSN | Differential average current sense inputs | Place current sense resistor (RSNS) on VOUT side to set the output constant current. |
| IMONOUT | Current monitor and average current loop compensation | Add RC compensation network at the pin to provide the compensation for the average current loop. |
| SYNC | Synchronization clock and current limit direction | For unidirectional LED loads, SYNC pin needs to be connected to VCC for forward current limit. |
| CFG | Device function configuration | Enable positive average current limit for LED operation. |
| SLOPE | Slope compensation programming | Set slope compensation to prevent subharmonic oscillation in boost mode. |