SDAA373 August   2026 LM51770

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Automotive LED Application Requirements and System Overview
    1. 2.1 Application Requirements
    2. 2.2 Typical Automotive Headlight System Overview
    3. 2.3 LED Load Configuration and Switching Architecture
  6. 3LM51770-Q1 Pin Configuration for ILIM Function
    1. 3.1 LM51770-Q1 Pin Description
    2. 3.2 Pin Configuration for ILIM Operation
  7. 4Automotive LED Lighting Design Application
    1. 4.1 Power Stage Design
    2. 4.2 Control Loop Architecture
  8. 5ILIM Loop Optimization and Measurement Results
    1. 5.1 Strong Voltage Loop Compensation
    2. 5.2 Weak Voltage Loop Compensation
    3. 5.3 LED Switching and Buck-Boost Region
  9. 6Detailed Results
    1. 6.1 LED Steady State Operation Results
    2. 6.2 LED Switching State Operation Results
  10. 7Summary
  11. 8References

Introduction

LED applications demand precise current regulation to prevent LED damage and verify performance. Unlike voltage-driven loads, LEDs cannot self-limit current. Exceeding the rated current can lead to immediate failure or accelerated degradation. The LM51770-Q1 four-switch buck-boost controller addresses this challenge through its integrated average current limit (ILIM) function, which actively regulates output current to a user-defined threshold. This application note provides comprehensive design guidance for implementing the LM51770-Q1 in LED applications, covering:

  • Power Stage Design: Component selection and circuit configuration optimized for LED loads
  • ILIM Function Configuration: Step-by-step setup procedures to enable the average current limit function
  • Control Loop Optimization: Tuning the ILIM loop to achieve precise current regulation and fast transient response during both LED steady-state operation and switching transitions