SDAA429A June 2026 – October 2026 MSPM0G5187
Developing edge AI designs on resource-constrained embedded platforms requires balancing a rigid, three-way optimization triad: algorithmic performance (accuracy, latency), non-volatile storage (FLASH/ROM), and run-time memory (SRAM).
Driven by these hardware realities, deploying at the edge forces a departure from traditional accuracy-first mentalities. Instead, navigating a successful deployment demands a meticulous trade-off, balancing raw model performance directly against the hard physical boundaries of static Flash and peak dynamic SRAM.
To illustrate this relationship, Table 7-5 quantifies the memory footprint and resource utilization of waveform classifier across varying model sizes and input feature configurations (test with Edge AI Studio 1.6.1 Cloud Version).
| Model Variant (Parameter) | Flash (ROM) Size | RAM Size at Input = 64 | RAM Size at Input = 128 | RAM Size at Input = 256 |
|---|---|---|---|---|
| TimeSeries_Generic_1K | Approximately 5.6KB | Approximately 2.7KB | Approximately 5.3KB | Approximately 10.4KB |
| TimeSeries_Generic_4K | Approximately 9.9KB | Approximately 1.2KB | Approximately 1.7KB | Approximately 2.7KB |
| TimeSeries_Generic_13K | Approximately 21.4KB | Approximately 2.3KB | Approximately 3.3KB | Approximately 5.3KB |
Across all input dimensions, the smallest model (TimeSeries_Generic_1K) consistently consumes two to four times more runtime RAM than the larger models (TimeSeries_Generic_4K and TimeSeries_Generic_13K). This counterintuitive behavior stems from the fact that parameter count and runtime memory are driven by fundamentally different architectural decisions. The 1K model relies on a shallow topology that lacks early downsampling, causing large, high-resolution feature maps to persist in memory throughout the intermediate layers. In contrast, 4K and 13K models adopt deeper architectures with strided convolutions at the front-end of the network, which immediately reduce the temporal dimensions and significantly decrease the size of intermediate runtime tensors.